SPRAD85A March 2023 – September 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
EXTINTn is an open-drain output type buffer, fail-safe IO. It is recommended to connect an external pullup resistor when a PCB trace is connected to the pad and an external input is not being actively driven. Open-drain output type buffer IO has slew rate specified when the IO is pulled up to 3.3V. An RC is recommended for limiting the slew.
For more information, see the [FAQ] AM625 / AM623 / AM625SIP / AM625-Q1/ AM620-Q1 / AM62A7 / AM62A3 / AM62P / AM62P-Q1 Custom board hardware design – EXTINTn pin pullup connection.