SPRAD85A March 2023 – September 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
Core supplies VDD_CORE, VDDA_CORE_CSIRX0, VDDA_CORE_USB, and VDDA_DDR_PLL0 are recommended to be powered from the same power source and can be operated at 0.75V or 0.85V (specified operating ranges defined in the Recommended Operating Conditions (ROC) table). When these supplies are operating at 0.75V, it is recommended to ramp 0.75V prior to all 0.85V supplies.
VDDR_CORE is specified to operate only at 0.85V. When VDD_CORE is configured to operate at 0.85V, VDD_CORE and VDDR_CORE are recommended to be powered from the same source (ramp together).
VDD_CANUART is recommended to be connected to always on power sources when Partial IO (Low-Power) mode is used. It is recommended to connect VDD_CANUART to the same power source as VDD_CORE when Partial IO mode is not used.
For more information, refer the Recommended Operating Conditions section in the Specifications chapter of the device-specific data sheet.