SPRAD85A March 2023 – September 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
The processor family supports dedicated peripheral supplies for USB (common for USB0 and USB1), CSIRX0, PLLs. The specified operating voltage is 1.8V. An additional 3.3V analog supply is required for USB.
For LPDDR4, DDR PHY IO (VDDS_DDR) and DDR clock IO (VDDS_DDR_C) supply rails are specified to be 1.1V.
For more information, refer the Recommended Operating Conditions section in the Specifications chapter of the device-specific data sheet.