SPRAD85A March 2023 – September 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
The IEEE Standard 1149.1-1990, IEEE Standard Test Access Port and Boundary-Scan Architecture (JTAG) interface can be used for boundary scan and emulation. The boundary scan implementation is compliant with both IEEE-1149.1 and 1149.6. Boundary scan can be used regardless of the processor configuration.
The BSDL Model for boundary scan testing can be downloaded.
As an emulation interface, the JTAG port can be used in various modes:
Emulation can be used regardless of the processor configuration.
For supported JTAG clocking rates, refer the device-specific TRM.