SPRAD85A March 2023 – September 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
After completing the schematic design and capture, verify the custom board design against the AM625 / AM623 / AM625SIP / AM625-Q1 / AM620-Q1 / AM62A7 / AM62A3 / AM62P / AM62P-Q1 Schematic Design and Review Checklist.
For more information on used pins / unused pins / peripherals handling, see the [FAQ] AM62x, AM64x, AM243x, Custom board hardware design – How to handle Used / Unused Pins / Peripherals ? (e.g. GPIOs, SERDES, USB, CSI, MMC (eMMC, SD-card), CSI, OLDI, DSI, CAP_VDDSx, .....). This is a generic FAQ and can also be used for AM62A7 / AM62A3 family of processors.
Plan a schematic review internally to review the schematics with reference to the Schematic Design and Review Checklist. Verify circuit implementation for design errors, value or connection inaccuracies, missing net connections, and so forth.
Be sure to verify the schematics follows the recommendations in the Pin Connectivity Requirements section of the device-specific data sheet.