Preparing a detailed block diagram is
an important stage during the custom board design. The block diagram should include
all major functional blocks, associated devices for processor functioning (Ex: PMIC)
and attached devices. The block diagram should illustrate the interfaces and IOs
used for interconnecting the processor and attached devices.
The below resources could be used as
supporting documents when preparing the detailed block diagram:
- SK-AM62A-LP (AM62A7 / AM62A3 starter kit for low-power Sitara™ processors) and any other available SKs are a good source
to start with the custom board design.
- The links referenced below
for processor product folder on TI.com provides device-specific Functional
Block Diagrams, Data Sheet, TRM, User Guides, Silicon Errata, Application
Notes, design considerations, and other related information for different
applications. The design and development section include SK information,
design tools, simulation models and software information. As part of
information related to support and training, links to commonly applicable
E2E threads and FAQs are available.