SPRAD85A March 2023 – September 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
The processor family supports a number of peripheral interfaces. To optimize size, pin count and package while maximizing functionality, many of the processor pads (pins) provide provision to multiplex up to eight signal functions. Thus, not all peripheral interface instances would be available or can be used simultaneously.
TI provides SysConfig-PinMux Tool that supports board designer to configure the required function using PinMux tool for AM62A7 / AM62A3 family of processors.