SPRAD85A March 2023 – September 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
The processor family supports nine Dual-voltage IO groups (VDDSHVx [x=0..6], VDDSHV_MCU and VDDSHV_CANUART), where each IO group provides power to a predefined set of IOs. Each IO group can be individually configured for 3.3V or 1.8V. This supply powers all the predetermined IOs in the IO supply group. All IOs (attached devices) connected to these IO groups must be powered from the same power source that is being used to power the respective processor Dual-voltage IO groups (VDDSHVx supply rail).
Most of the processor IOs are not fail-safe. For information on available fail-safe IOs, see the device-specific data sheet. It is recommended to power IO supply of attached devices from the same power source as the respective processor Dual-voltage IO groups (VDDSHVx supply rail) to ensure the system or board never applies potential to an IO that is not powered. This is needed to protect the IOs of processor and attached devices.
For more information, see the [FAQ] AM625/AM623 Custom board hardware design – Power sequencing between SOC (Processor) and the Attached devices (Fail-safe). This is a generic FAQ and can also be used for AM62A7 / AM62A3 family of processors.
Available IO groups information is summarized below:
VDDSHV0 – Dual-voltage IO supply for Main reset and General interface IO group
VDDSHV1 – Dual-voltage IO supply for OSPI0 IO group
VDDSHV2 – Dual-voltage IO supply for RGMII1..2 IO group
VDDSHV3 – Dual-voltage IO supply for GPMC0 IO group
VDDSHV4 – Dual-voltage IO supply for MMC0 IO group
VDDSHV5 – Dual-voltage IO supply for MMC1 IO group
VDDSHV6 – Dual-voltage IO supply for MMC2 IO group
VDDSHV_MCU – Dual-voltage IO supply for WKUP_MCU IO group
VDDSHV_CANUART – Dual-voltage IO supply for CANUART IO group
It is recommended to connect VDDSHV_CANUART to an always on power sources when Partial IO (Low-power) mode is used.