SPRAD85B September 2024 – December 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
The next stage of the custom board design is proper clocking of processor and attached devices. The processor clock can be generated internally using external crystal or an LVCMOS compatible clock input can be used. Follow the connection recommendations in the device-specific data sheet when using an external clock. The section describes the available processor clock sources and the requirements.