SPRAD85B September 2024 – December 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
The processor family supports DPI 24-bit RGB parallel display interface. These supports up to 2048x1080 @ 60fps and 165MHz pixel clock support with independent PLL.
For more details, refer the Display Subsystem (DSS) section in the Peripherals chapter of the device-specific TRM.
For more information on DPI, see the [FAQ] AM625 / AM623 / AM625SIP / AM625-Q1 Custom board hardware design – Display Parallel Interface (DPI) 24-bit RGB. The FAQ is generic and can also be used for AM62A7 / AM62A3 / AM62A7-Q1 / AM62A3-Q1 processor family