SPRAD85B September 2024 – December 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
The JTAG and Emulation signals are referenced to the same IO group supply. The TDI, TDO, TCK, TMS, TRSTn, EMU0 and EMU1 signals are powered by the VDDSHV_MCU (dual-voltage IO) supply rail (IO supply for IO group MCU). VDDSHV_MCU can be configured either 1.8V or 3.3V.
For proper implementation of the JTAG interface, refer the Emulation and Trace Headers Technical Reference Manual.