SPRAD85B September 2024 – December 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
An important check point during the custom board design before the start of schematic design and capture is to confirm electrical compatibility (DC and AC) between the processor and attached devices.
For high-speed interfaces, the recommendation is to run simulations using IBIS models provided.
For more information, refer the General Termination Details section in the Hardware Design Guide for KeyStone II Devices.
The required IBIS model can be downloaded from the links provided in the below section.