SPRAD85B September 2024 – December 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
The processor family supports three external reset input pins (MCU and Main Domain cold reset request input (MCU_PORz), MCU and Main Domain warm reset request input (MCU_RESETz) and Main Domain warm reset request input (RESET_REQz)). Note the errata related to MCU_RESETz and MCU_RESETSTATz.
Be sure to make the recommended connections as per Pin Connectivity Requirements section of the device-specific data sheet.
The supported reset configurations are described in detail in the device-specific data sheet and TRM.
The processor provides three reset status output pins including Main Domain POR (cold reset) status (PORz_OUT) output, MCU Domain warm reset status (MCU_RESETSTATz) output and Main Domain warm reset status (RESETSTATz) output. Note the errata related to MCU_RESETz and MCU_RESETSTATz.
Use of reset status outputs are application dependent. Reset status outputs when not used can be left unconnected. The recommendation is to provide provision for a test point for testing or future enhancements. An optional pulldown is recommended.
For MCU_PORz (3.3V tolerant, fail-safe input), a 3.3V input can be applied. The input thresholds are a function of the 1.8V IO supply voltage (VDDS_OSC0).
The recommendation is to hold the MCU_PORz low during the supply ramp-up and crystal or oscillator start-up. Follow the recommended MCU_PORz timing requirement in the Power-Up Sequencing diagram of the device-specific data sheet.
Additional reset modes are available through processor internal registers and emulation.
MCU_RESETz and MCU_RESETSTATz have specific use case recommendation. Refer advisory i2407- RESET. MCU_RESETSTATz is unreliable when MCU_RESETz is asserted low of the device-specific silicon errata.