SPRAD85B September 2024 – December 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
The processor family includes wide variety of peripherals and processing capabilities, not all of which will be used in every design. Consequently, the requirements for different designs using the same processor can vary widely depending on the target application. Board designers must understand the requirements before selecting the processor and determining the board level implementation details. In addition, the custom board design may require additional circuitry to operate correctly in the target environment. Refer latest collaterals on TI.com including the device-specific data sheet, silicon errata, TRM and SK user's guide for selecting the processor and to determine the following: