SPRAD85B September 2024 – December 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
For the complete list of processor power supply rails and allowed supply range, refer the Recommended Operating Conditions (ROC) section in the Specifications chapter of the device-specific data sheet. The following sections provide additional details for some select power rails.
For more information about design recommendations of processor ROC, see the [FAQ] AM625 / AM623 / AM62A / AM62P / AM64x / AM243x Design Recommendations / Custom board hardware design – SOC ROC Recommended Operating Condition. The FAQ is generic and can also be used for AM62D-Q1 processor family.
The processor does not support dynamic voltage scaling. Refer to [FAQ] AM625 / AM623 / AM62A / AM62P / AM64x / AM243x Design Recommendations / Custom board hardware design – Dynamic Voltage Scaling in regards to dynamic voltage scaling (DVS) and dynamic frequency scaling (DFS). The FAQ is generic and can also be used for AM62D-Q1 processor family.
Verify that the power supplies connected to the processor supply rails are within the Recommended Operating Conditions of the device-specific data sheet.