SPRAD85B September 2024 – December 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
The processor family supports nine internal LDOs (CAP_VDDSn [n = 0-6], CAP_VDDS_CANUART and CAP_VDDS_MCU) and each of the LDO output connects to a separate ball (pin) for connecting an external capacitor. For guidance on recommended capacitance and connections, refer the Power Supply sub-section in the Signal Descriptions section of the device-specific data sheet. Follow the SK design for selection of the capacitor package. Not following the CAP_VDDSn recommended guidelines can affect the processor performance.
For more information, see the [FAQ] AM625 / AM623 / AM62A / AM62P / AM64x / AM243x Design Recommendations / Custom board hardware design – CAP_VDDSn CAP_VDDS. The FAQ is generic and can also be used for AM62D-Q1 processor family.