SPRAD86A March 2023 – May 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM67A , AM68A , AM69A
The AM6xA vision processors have a hardware accelerated Image Signal Processor (ISP) which is also referred as the Vision Pre-processing Accelerator (VPAC). With configurable image processing parameters, VPAC is designed to support a wide variety of raw camera modules (a typical raw camera module includes a lens, a filter, a raw image sensor, and sometimes a serializer). To obtain the best image quality for a specific raw camera module at run-time, the parameters of VPAC needs to be computed and then applied to process the raw sensor images frame by frame. To achieve that, the best VPAC parameters are typically prepared by engineers in an imaging lab under various controlled lighting conditions. Then at run-time, the prepared parameters are referenced and interpolated to fit the run-time lighting environment with the help of software imaging algorithms of Auto Exposure (AE), Auto White Balance (AWB), and dynamic ISP parameter control. The procedure of preparing the best VPAC parameters in an imaging lab is referred as ISP tuning in this application report.
The ISP tuning procedure described in this report applies to all SoCs in the AM6xA vision processor family, including AM62A, AM68A, and AM69A. Examples using the AM62A Starter Kit EVM are provided in the report.
For technical details of the ISP (VPAC) on a specific system-on-chip (SoC), see the Technical Reference Manual (TRM) of that SoC.