SPRAD90 February 2023 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
This section provides read memory access latency measurements from processors in AM62Ax to various memory destinations in the system. The measurements where made on the AM62Ax platform using bare-metal silicon verification tests that are not currently included in the SDK. The tests executed on A53, C7x and R5F processor out of the LPDDR4. Each test includes a loop of 8192 iterations to read a total of 32 KiB of data. The number of cycles for each test were counted and divided by the respective processor clock frequency to obtain latency time. #GUID-0541ED62-8716-4568-BB03-BEE6D8B7436A/GUID-92F69D7E-5B50-4B49-8FA9-E62257F7DE7A shows the average latency results.
Memory | Arm-Cortex-A53 (Avg ns) |
C7x DSP (Avg ns) | Arm-Cortex-R5F MCU (Avg ns) | Arm-Cortex-R5F WKUP (Avg ns) |
---|---|---|---|---|
LPDDR4 | 137 | 154 | 202 | 172 |
OCSRAM MAIN | 59 | 57 | 122 | 77 |
OCSRAM MCU | 120 | 118 | 58 | 85 |
OCSRAM WKUP | 210 | 189 | 203 | 156 |
C7X SRAM - Local Path | NA | 20 | NA | NA |
C7X SRAM - External Path | 80 | NA | 151 | 103 |
R5F MCU TCM - Local Path | NA | NA | 1 | NA |
R5F MCU TCM - External Path | 143 | 144 | NA | 120 |
R5F WKUP TCM - Local Path | NA | NA | NA | 1 |
R5F WKUP TCM - External Path | 112 | 108 | 120 | NA |
Tests were done at 0.75V VDD_CORE settings (A53 : 1.25 GHz, C7x DSP: 1.0 GHz and R5: 800 MHz) and LPDDR4 @3200MT/s.