This section allows the user to set
the operating frequency of each of the compute cores and clusters.
- A53: Bypass to 1400 MHz, depending on PLL resolution frequency step.
Note: If using 1400 MHz, VDD_CORE should be set to 0.85
V, per the data sheet.
- MCU R5F: Bypass to 800 MHz, depending on PLL resolution frequency step.
- Device Manager R5F: 400 or 800 MHz, depending on PLL resolution frequency
step.
- M4F: 400 or 800 MHz, depending on PLL resolution frequency step.
- C7x: Bypass to 1000 MHz
Note: If using 1000 MHz,
VDD_CORE should be set to 0.85 V, per the data sheet.
- HSM: 133 or 400 MHz
- VPAC: 187.5 or 375 MHz
- VPU: 100, 200, or 400 MHz