SPRAD93A February   2023  – October 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Using the Power Estimation Tool
    1. 1.1 Operating Performance Point (OPP)
    2. 1.2 Processor Core Utilization
    3. 1.3 LVCMOS IO
    4. 1.4 Peripherals
    5. 1.5 General
    6. 1.6 Estimated Power Consumption
  5. 2Revision History

Estimated Power Consumption

The power estimation tool generates a power analysis report in this section. There is a selectable field for the two modes of operation of VDD_CORE. The report lists power supply name, voltage in Volts (V), and power consumption in Watts (mW) per power rail groups. Power rail groups match the AM62A EVM design.

Note: The VDD_DDR4 estimated power is from AM62A SOC only, on the EVM this rail includes both SOC and external DDR device power. The total power consumption in Watts (mW) is listed at the end of the table.

VDD_CORE: 0.75 V or 0.85 V for AM62A