SPRAD96B November 2023 – January 2024 AM62P , AM62P-Q1
PCB stack-up is one of the first and important considerations in realizing a successful PCB. The AM62Px device supports a BGA array or 25x25 with a mixed 0.65/0.8-mm pitch and a body size of 17 mm. PDN compliance and robustness is critical to meet all the performance objectives of the device and associated peripherals. To enable this, TI recommends allocating two layers for power planes. Ground planes must be added adjacent to the power planes and adjacent to the outer layers for shielding and controlled impedance routing. High speed interfaces such as DDR, CSI, and USB require ground planes for impedance matching. Additionally, to meet the higher DDR interface speeds, ground layers both above and below the DDR signals are strongly recommended. The escapes on the AM62Px board design was achieved with 10 layers, as shown below.
PCB Layer | Layer Routing, Planes or Pours |
---|---|
TOP | Component pads, Ground and signal escapes |
Layer 2 | Signal Routing |
Layer 3 | Ground |
Layer 4 | Signal Routing |
Layer 5 | Power/Gnd Fill for signals |
Layer 6 | Power/Gnd Fill for signals |
Layer 7 | Signal Routing |
Layer 8 | Ground |
Layer 9 | Signal Routing |
BOTTOM | Ground, Signal and component pad routing |
The AM62Px board design example provided is implemented in a 10-layer stack-up as described above. This board is designed for optimum signal integrity on the high-speed interfaces while limiting the board size. The AM62Px board is implemented without HDI (High Density Interconnect) and does not use micro vias, which are both intended to save board cost. All vias on the AM62Px board are Plated Through Hole (PTH) and pass completely through the board. Proper analysis shall be performed to validate both signal and power integrity, if further optimizations are required to reduce PCB stack-up and/or routing rules illustrated in this document.