SPRAD96B November   2023  – January 2024 AM62P , AM62P-Q1

 

  1.   1
  2.   Trademarks
  3. Introduction
  4. Via Channel Arrays
  5. Width/Spacing Proposal for Escapes
  6. Stackup
  7. Via Sharing
  8. Floorplan Component Placement
  9. Critical Interfaces Impact Placement
  10. Routing Priority
  11. SerDes Interfaces
  12. 10DDR Interfaces
  13. 11Power Decoupling
  14. 12Route Lowest Priority Interfaces Last
  15. 13Summary
  16. 14Revision History

Width/Spacing Proposal for Escapes

The AM62Px Via channel array solution has been designed to support the following. The AM62Px package supports a similar feature set as several other competition solutions with approximately 15% smaller package area and ~10% wider line width. This solution reduces the PCB foot print and utilizes lower cost PCB rules, enabling compact and low-cost systems.

Table 3-1 Width/Spacing Proposal for Escapes
PCB Feature PCB Routing Requirements
Minimum via pad diameter 18 mils
Via hole size 8 mils
Minimum trace width/spacing required in the BGA break out 4mil / 4mil
Number of layers used for escape 5
BGA land pad size 0.3 mm
Package Size 17 mm x 17 mm, 0.65/0.8-mm pitch w/ VCA
PCB layers (signal routing, total) recommended 4, 10
Solder resist clearance 0.07 mm max