SPRAD96B November   2023  – January 2024 AM62P , AM62P-Q1

 

  1.   1
  2.   Trademarks
  3. Introduction
  4. Via Channel Arrays
  5. Width/Spacing Proposal for Escapes
  6. Stackup
  7. Via Sharing
  8. Floorplan Component Placement
  9. Critical Interfaces Impact Placement
  10. Routing Priority
  11. SerDes Interfaces
  12. 10DDR Interfaces
  13. 11Power Decoupling
  14. 12Route Lowest Priority Interfaces Last
  15. 13Summary
  16. 14Revision History

Floorplan Component Placement

Careful analysis is required to analyze the locations of the interfaces used on the device and the associated components and connectors. Optimum trace routing will have routes as short as possible with a minimum cross-over. The AM62Px offers interface selection flexibility through pin-mux choices. Pin-muxing enables a same interface function made available on multiple pins and is selectable through a pin mux option. Favorable pin-mux options that ease PCB routing and component placement can be fully utilized to further optimize the PCB design. The figure below shows the default arrangement of the signal balls and the power and ground balls. Priority shall be given to component placements without pin-mux options such as DDR, CSI, DSI, USB, OLDI/LVDS, and so forth.

GUID-ACFE78DB-E0C6-4D06-96E8-C0DF850A597C-low.png Figure 6-1 AM62Px Floorplan