SPRADA8 may 2023 AM68A , TDA4VL-Q1
The popularity of edge AI technology is increasing in many existing and new use cases. The AM6xA scalable processor family is well designed for edge AI owing to a multicore heterogeneous architecture. This section introduces popular edge AI use cases which require varying input requirements, for example, resolution, frame rate, and task and computation requirements. The distribution of each task among multiple cores and HWAs in the AM68A is described to maximize the performance.