SPRADB4 june   2023 AM69A , TDA4VH-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2AM69 Processor
  6. 3Edge AI Use Cases on AM69A
    1. 3.1 AI Box
    2. 3.2 Machine Vision
    3. 3.3 Multi-Camera AI
    4. 3.4 Other Use Cases
  7. 4Software Tools and Support
  8. 5Conclusion
  9. 6References

Edge AI Use Cases on AM69A

The popularity of edge AI technology is increasing in many existing and new use cases. The AM6xA scalable processor family is well designed for them thanks to the multicore heterogeneous architecture. This section introduces popular use cases of edge AI with different input requirements, for example, resolution, frame rate, and task and computation requirements. The distribution of tasks among multiple cores and HWAs in the AM69A is described to optimize the performance. The use cases introduced in this section run on AM62A and AM68A as well, but with a reduced number of bitstreams and camera inputs.