SPRADB4 june 2023 AM69A , TDA4VH-Q1
The AM69A processor is the high-end edge AI device among the AM6xA scalable embedded processor family. This processor is designed for edge AI with as many as 12 cameras and provides various ways to optimize the performance at the network edge with heterogeneous processing cores and integrated hardware accelerators. The AM69A processor is the best embedded processor in the market for the industrial applications, where multiple camera inputs are processed for high-performance analytics at low power and low latency. The Processor SDK Linux for AM6xA (PSDK Linux) and tools provided make the development of the multi-camera AI applications simpler and faster on the AM6xA family including AM69A by taking advantage of vision and AI hardware accelerators. The PSDK Linux provides the unified software development framework for the AM6xA processor family so that the development experience on AM62A or AM68A makes the development process on AM69A much easier.