The hardware equipment for this demonstration includes:
- AM62A starter kit evaluation module
(EVM)(4)
- FPD-Link III camera module with a Sony® IMX390 image sensor and
a lens with 190° field of view (FOV), running at 1936 × 1100 resolution and 60
fps
- FPD-Link III compatible FAKRA cable to connect a camera up to 15 m away from the AM62A SoC
- DS90UB954-Q1 deserializer EVM to connect the IMX390 camera module to the AM62A starter kit EVM
- A 12.6-inch wide screen rear view display
Figure 7-1 shows the complete setup of this demonstration.