SPRADD2 august 2023 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
AM62A targets ASIL-B as per ISO 26262 and SIL-2 as per IEC 61508 random fault capability on the entire device and targets ASIL-D/SIL-3 (SC 3) systematic capability on the device. AM62A is developed as Safety Element out of Context (SEooC). A list of assumptions of use are provided in the safety manual (available based on request).