SPRADD4 October   2023 AM625SIP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Via Channel Arrays
  6. Width/Spacing Proposal for Escapes
  7. Stackup
  8. Via Sharing
  9. Floorplan Component Placement
  10. Critical Interfaces Impact Placement
  11. Routing Priority
  12. SerDes Interfaces
  13. 10Power Decoupling
  14. 11Route Lowest Priority Interfaces Last
  15. 12Summary

Introduction

The AM62xSiP is an extension of the low-power, low-cost Sitara Industrial/Auto grade family of process. The AM62xSiP is based on the Cortex-A53 microprocessor, M4F microcontroller with dedicated peripherals, 3D graphics acceleration, dual display interfaces, and extensive peripheral and networking options for a variety of embedded applications.The AM62xSiP is available in a 13-mm ˟ 13-mm FBGA package with a 0.5-mm ball pitch. The package BGA design is built leveraging TI Via Channel Array Technology (VCA) technology, which enables package miniaturization while still utilizing low cost PCB routing rules. Via Channel Array (VCA) is built with careful considerations on escape routing to avoid costly High-Density Interconnect (HDI) and expensive Via technologies. This document is intended to provide a reference for escape routing on the AM62xSiP device. Care must be taken to route signals with special requirements such as DDR, high speed interfaces. Refer to the High-Speed Interface Layout Guidelines for more details. Details on Power Delivery Network are provided in AM62x PDN Application note and any routing and layout requirements specified in those documents supersede the generic requirements provided here.