SPRADD4 October 2023 AM625SIP
The AM62xSiP Via channel array solution has been designed to support the following. The AM62xSiP package supports similar feature set as several other competition solutions with approximately 15% smaller package area and ~10% wider line width. This solution therefore, reduces PCB foot print and utilizes lower cost PCB rules enabling compact and low-cost systems.
PCB Feature | PCB Routing Requirements | Comments |
---|---|---|
Minimum via diameter | 18 mils | Via pads dia - 18 Mils |
Via hole size | 8 mils | Via hole dia - 8 Mils |
Minimum trace width/spacing required in the BGA breakout (Inner Layer) | Trace Width - 3.2 Mils | |
Spacing - 3.2 Mils | ||
Minimum trace width/spacing required in the BGA breakout (External Layer) | Trace Width - 3.2 Mils | |
Spacing - 3.2 Mils | ||
Number of layers used for escape | 4 Layers | Top |
Ground | ||
Power | ||
Bottom | ||
BGA land pad size | 12 Mils | |
Package Size | 13 mm x 13 mm | |
PCB layers (signal routing, total) recommended | (2, 4) Layers | Top |
Ground | ||
Power | ||
Bottom |