SPRADE7 November 2023 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P-Q1
This section provides memory requirements, latency and DDR bandwidth measurements for both H.264 and H.265 encode/decode on AM62A for typical configurations from 480P to 8MP. The measurements were made on the AM62Ax starter kit [3] using Linux SDK 9.0. The tool used to measure the DDR bandwidth and latency is the perf_stats tool. Details for replicating the performance benchmarks and relevant gstreamer commands can be found here [9].
8MP@15 FPS | 5MP@30FPS | 1080P@30FPS | 480P@30FPS | |
---|---|---|---|---|
IMX219 | OV5647 | IMX219 | IMX219 | |
Memory Requirement (MB) | 257.7 MB | 76.16MB | 43.2 MB | 23.6 MB |
Latency (ms) | 33.3 ms | 29ms | 8.3 ms | 4 ms |
DDR BW (MB/s) | 1271 MB/s | 1200 MB/s | 547 MB/s | 137 MB/s |
1080P@30FPS | 480P@30FPS | |
---|---|---|
IMX219 | IMX219 | |
Memory Requirement (MB) | 62.8 MB | 29.5 MB |
Latency (ms) | 77 ms | 36 ms |
DDR BW (MB/s) | 796 MB/s | 75 MB/s |