SPRADF6A December 2023 – May 2024 AM2432 , AM2434 , AM6421 , AM6422 , AM6441 , AM6442
TI provides extensive documentation and guidance to assist customers in meeting functional safety goals. As an example, Table 8-1 lists the AM243x and AM64x functional safety resources.
Safety Manual | The functional safety manual provides a detailed listing of device diagnostic capability, recommendations, and implementation guidelines. TI and end-customer responsibilities are defined as well as SEooC system-level design assumptions and design requirements. |
FMEDA | The Failure Modes Effects and Diagnostic Analysis (FMEDA) documents SIL or ASIL calculation assumptions. Modeling of FIT rates and diagnostic coverage based on device lifetime, soft errors due to cosmic radiation, operating temperature profile, specific device functions, and pins usage and customer-defined diagnostic is supported. |
Safety Analysis Report | The Safety Analysis report defines the assumptions made in the FMEDA and defines variables that can help tailor the FMEDA to a specific application. |
Functional Safety Diagnostic Library | The Safety Diagnostic Library (SDL) provides the software and API interfaces for configuring and using the safety diagnostics. Example configuration code for on-chip diagnostics is provided as well as different options for fault detection. The AM243x, AM64x SDL code has been certified SIL-3 by TÜV SÜD. |
Safe Torque Off Safety Concept and Evaluation report | SIL-3, HFT = 1 Safe Torque Off Safety Concept and TÜV SÜD evaluation report |
Request access to the above information using the following links. Once the AM243x, AM64x completes functional safety certification, all non-NDA material is made available in the AM243x and AM64x product folders.
For a high-level view of TI’s functional safety offerings and associated functional safety resources, please see TI's functional safety home page.