SPRADG0A April   2024  – August 2024 AM62P , AM62P-Q1

 

  1.   Abstract
  2.   2
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Change Cortex-A53 Clock Frequency
  5. 2Processor Core and Compute Benchmarks
    1. 2.1 Dhrystone
    2. 2.2 CoreMark-Pro
    3. 2.3 Fast Fourier Transform
    4. 2.4 Cryptographic Benchmarks
    5. 2.5 IPC Mailbox Latency
  6. 3Memory System Benchmarks
    1. 3.1 Memory Bandwidth and Latency
      1. 3.1.1 LMBench
      2. 3.1.2 STREAM
    2. 3.2 Critical Memory Access Latency
    3. 3.3 UDMA: DDR to DDR Data Copy
  7. 4Graphics Processing Unit Benchmarks
    1. 4.1 Glmark2
    2. 4.2 GFXBench5
  8. 5Video Codec
  9. 6References
  10. 7Revision History

Fast Fourier Transform

Fast Fourier Transform (FFT) is on of the most common signal processing algorithms.Table 2-3 shows a 1024-point single precision floating point complex FFT execution time on Arm-Cortex-A53. The benchmark on Arm-Cortex-A53 uses the implementation from Ne10 library, which leverages the Advanced SIMD or NEON acceleration of Cortex-A53. This library is not included in the SDK but can be downloaded from the official Ne10 repository.

Table 2-3 NE10 CFFT Benchmark
Arm-Cortex-A53
at 1.25GHz (single thread / core)
Arm-Cortex-A53 at 1.4GHz (single thread / core)
1024-point Complex FFT Execution Time35µs31µs