SPRADG4A January 2024 – April 2024
Parameter | Specification |
---|---|
Input Conditions | |
Input voltage | 200V DC - 400V DC |
Input current | 0.1A - 8.75A |
Output Conditions | |
Output voltage | 12V |
Output current | 292A |
Power rating | 3.5kW (Tested upto 250W in this version) |
System Characteristics | |
Efficiency | To be calculated while testing at full capacity |
PWM switching frequency | 100kHz |