SPRADG8 March 2024 AM68 , AM69
The AM68 and AM69 are proving to be leading devices for general purpose applications with multiple displays, graphics acceleration, and high-speed interfaces. The heterogeneous architecture with multiple cores and accelerators provides flexible ways to optimize performance for the end application. The possibilities do not stop there as technology continues to progress and we find new areas that these processors can fit.
Developers can start by exploring the free training academies to get started with the device. The AM68 or AM69 is ready for the developer to start developing applications with the starter kit boards and the Processor SDK Linux. Documentation, prebuilt images, and demonstrations are available from the product page for these devices.