SPRADG8 March 2024 AM68 , AM69
The Processor Linux SDKs are unified software platforms for embedded processors providing easy setup and out-of-box access to benchmarks and demonstrations. Components provided in the SDK are u-boot, kernel, filesystem, Linux drivers, and more. Firmware builder package is used for the remote core and hardware accelerator drivers.
The SDK provides features such as: