SPRADG8 March   2024 AM68 , AM69

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2AM68 Processor
  6. 3AM69 Processor
  7. 4Use Cases on AM68 and AM69
    1. 4.1 HMI
    2. 4.2 Controllers and PLC – Programmable Logic Controller
    3. 4.3 Industrial PC (IPC), Single Board Computers (SBC), and Modules
  8. 5Software Tools and Support
    1. 5.1 Linux Software Development Kit (SDK)
    2. 5.2 SDK Demonstrations and Benchmarks
      1. 5.2.1 TI Apps Launcher
      2. 5.2.2 Seva Store
      3. 5.2.3 Wi-Fi Demo
    3. 5.3 Training Academy
  9. 6Conclusion
  10. 7Relevant Links
  11. 8References

Industrial PC (IPC), Single Board Computers (SBC), and Modules

An Industrial PC, often referred to as an IPC, is a rugged and specialized computer designed for use in industrial environments. They are used for applications like process control, data acquisition, and real time monitoring in industries like building and factory automation. Industrial PCs encompass a broad spectrum of end equipment solutions, addressing the diverse needs of today's industrial landscape.

Single board computers (SBC) are compact computer systems built on a single circuit board OR can be produced in a module form that connects to a bigger common product carrier board. SBCs and Modules usually include a processor, memory, high speed interfaces, and other essential IO interfaces. On a module, the IO connections are usually pinned out to a standard edge connector so that it can interface with a common carrier board. These applications represent some of the most versatile end equipments that can be realized with our TI processors.

In a factory automation environment, the block diagram of an Industrial PC and similarly an SBC is as described in Figure 4-3. These products follow a structured path critical to seamless and efficient operations. Initially, data is acquired from an array of sensors, devices, and machinery within the factory, capturing vital information related to processes, environmental conditions, and more. This raw data is then channeled into the industrial PC through a variety of communication interfaces, ranging from analog-to-digital converters to digital inputs and ethernet connections.

At the heart of these products lies the processor, a central component responsible for efficiently and accurately processing incoming data. This entails real-time analysis, the execution of control algorithms, and decision-making logic. The processor's capabilities play a pivotal role in optimizing the efficiency and productivity of factory operations. Based on the analysis, the control signals are transmitted to end devices, including actuators, motors, and additional sensors, orchestrating precise and coordinated actions across the factory floor.

Moreover, Industrial PCs facilitate seamless communication with other factory systems, including Programmable Logic Controllers (PLCs) and Human Machine Interfaces (HMIs), enabling comprehensive connectivity and transfer of information. Texas Instruments processors offer a comprehensive solution at every step of this intricate industrial computing journey, ensuring robust, efficient, and interconnected operations in the manufacturing sector.

GUID-20240207-SS0I-QHZT-7TXV-DHTBMWDCN4SS-low.svgFigure 4-3 Single Board Computer Block Diagram