SPRADH8 September 2024 AM6442
AM64x and AM243x are industrial grade devices from the Sitaraâ„¢ MCU family.
The AM64x device is built for industrial applications, such as motor drives and remote I/O modules, which require a combination of real-time communications and processing.
The AM64x family provides scalable performance with up to two instances of gigabit TSN-enabled PRU_ICSSG in Sitara. For more information, see the AM64x and AM243x Technical Reference Manual.