SPRADH9 June 2024 AM6442
Peripheral Component Interconnect Express (PCIe) is a motherboard expansion bus standard introduced in 2003 to enable high-speed serial communication between the Central Processing Unit (CPU) and the peripheral components. Today, the PCIe is the primary motherboard expansion bus standard and a popular communication method for many other onboard applications. PCIe is often used for Graphics Processing Unit (GPU) and solid-state drives (SSD) to send and receive data with the CPU.