The following hardware is used to perform the specified function tests:
- x86 system with an available PCIe slot
- The PCIe slot does NOT
need to be connected to a PCIe switch but needs to rather be connected
directly to the x86 CPU or PCH.
- For development and
testing the following systems have been used:
- The x86 needs to be installed with a recent Linux
version that supports VFIO, VFIO-PCI and IOMMU.
- TMDS243EVM
or TMDS64EVM: is termed as a single EVM going forward
- PCIE_FLEX_NOCLK: Adex Electronics PCIe flexible extender cable
PE-FLEX1-G2.MMCX-12-TI1
- PCIE_FLEX_CLK: Modified Adex
Electronics PCIe flexible extender cable PE-FLEX1-G2.MMCX-12-TI1 with connected
reference clock REFCLK+/-
- SPEC_ANA: Spectrum Analyzer
- The AM24x EVM needs to be modified to support a common reference clock for PCIe:
- remove Resistors R661, R662, R667 & R668 - populate Resistors R665, R666,
R679 & R680 (all 0 ohm)