SPRADI0 July 2024
Download and install MATLAB, Code Composer Studio™ (CCS) and C2000Ware. Details for the version for these software is given in Section 1.1.
The model-based design for this reference design is available as a part of C2000 MotorControl SDK. Once downloaded and installed, browse to the folder for this design by going to C2000Ware_MotorControl_SDK_X_XX\solutions\tidm_02012_ecompressor\matlab. The MATLAB folder just contains the .slx files to start with. Once the project is built, the generated files will also be available in the same folder location.
The example contains two primary files - TIDM_02012_F280039_MBD.slx and TIDM_02012_control_host.slx. TIDM_02012_F280039_MBD.slx file contains the main control loop implementation whereas the TIDM_02012_control_host.slx contains the universal receiver receiver/transmitter (UART) code, which is used to send data relating to desired speed and control parameters.