SPRADI0 July 2024
The industrial and automotive control becoming more complex makes a clear way for the usage of minimum code tools such as Embedded Coder by MATLAB for C2000 real time controllers. It is possible to achieve the ease-of-use while achieving the performance entitlement for such complex time-critical control applications.
Implementation of optimized configuration over the default configurations as showcased in Table 3-1 is enough to achieve the faster computation performance with optimized code generation. The simpler way to implement the optimized configuration is by incorporating the code script in the MATLAB model.