SPRADJ9 August   2024 AM62P

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2AM62Px Processor
    1. 2.1 Key Features and Benefits
    2. 2.2 AM62P Display Subsystem
    3. 2.3 AM62P Display Subsystem Clocking Architecture
  6. 3Display Signals and Timing Parameters
  7. 4Steps for Integration (Linux®)
    1. 4.1 Linux® Overlay File
    2. 4.2 Timing Information
  8. 5Steps for Integration (RTOS)
  9. 6Terminology

AM62P Display Subsystem

The AM62P DSS features the following:

  • Triple display support over OLDI (LVDS) (1 × OLDI-DL, 1 × or 2 × OLDI-SL), DSI or DPI
    • OLDI-SL: up to 1920 × 1080 at 60 fps (165MHz pixel clock)
    • OLDI-DL: up to 3840 × 1080 at 60 fps (150MHz pixel clock)
    • MIPI® DSI: with 4-lane MIPI® D-PHY supports up to 3840 × 1080 at 60 fps (300MHz pixel clock)
    • DPI (24-bit RGB parallel interface): up to 1920 × 1080 at 60 fps (165MHz pixel clock)
  • Four display pipelines with hardware overlay support. Use a maximum of two display pipelines per display.
  • Supports safety features such as freeze-frame detection and data correctness check.

Figure 2-2 illustrates the DSS block diagram.


AM62P DSS Block Diagram

Figure 2-2 DSS Block Diagram