SPRADJ9 August   2024 AM62P

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2AM62Px Processor
    1. 2.1 Key Features and Benefits
    2. 2.2 AM62P Display Subsystem
    3. 2.3 AM62P Display Subsystem Clocking Architecture
  6. 3Display Signals and Timing Parameters
  7. 4Steps for Integration (Linux®)
    1. 4.1 Linux® Overlay File
    2. 4.2 Timing Information
  8. 5Steps for Integration (RTOS)
  9. 6Terminology

Key Features and Benefits

AM62Px processors offer the following features and benefits:

  • Focus on innovation and fast development with Linux® and Android™ SDK accompanied with real-time functional safety and security SDKs.
  • Address the next wave of HMI designs with Triple Display over OLDI (LVDS) (1 × OLDI-DL, 1 × or 2 × OLDI-SL), DSI or DPI along with the new generation of 3D graphics processing unit (GPU) and 4K video acceleration.
  • Provides intelligent features, such as facial recognition and touchless HMI with Arm Cortex-A53 central processing units (CPU) and open-source AI software and tools.