SPRADJ9 August   2024 AM62P

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2AM62Px Processor
    1. 2.1 Key Features and Benefits
    2. 2.2 AM62P Display Subsystem
    3. 2.3 AM62P Display Subsystem Clocking Architecture
  6. 3Display Signals and Timing Parameters
  7. 4Steps for Integration (Linux®)
    1. 4.1 Linux® Overlay File
    2. 4.2 Timing Information
  8. 5Steps for Integration (RTOS)
  9. 6Terminology

Abstract

This application note shows how to integrate a custom low-voltage differential signaling (LVDS) or open LVDS display interface (OLDI) panel with a Linux®-based system and real-time operating system (RTOS) on the AM62P Sitara system-on-a-chip (SoC). LVDS panels are commonly used in displays, and integrating a custom panel with Linux requires configuring the kernel, device tree, and possibly writing a display driver. This document outlines the necessary steps to enable proper communication between the custom LVDS panel on AM62P and the Linux system or RTOS.