Integrate a new LVDS panel in RTOS
using this SysConfig configurator which is part of the MCU_PLUS_SDK. The sysconfig
for the DSS driver provides the following configuration tabs to integrate a new LVDS
panel.
- Video Port Timing Configuration:
- Configure the Pixel
Clock Frequency required for the panel
- Timing parameters HSYNC,
VSYNC, VFP, VBP, HFP, HBP and more
- Interface width: 24 bit or 18 bit
- Timing signals polarity
- OLDI Configuration:
- Map type for OLDI: VESA, JEIDA, 24-bit or 18-bit standards
- Input bit width: Whether
panel connected expects 24-bit or 18-bit input
- Dual link mode: Enable or
disable dual-link mode
- Data enable signal polarity