SPRADN4 December 2024 AM62P , AM62P-Q1
For detailed recommendations on USB2.0 and CSI-Rx signals connection and routing, see the High-Speed Interface Layout Guidelines. Include appropriate constraints or routing requirements to be followed during the custom board design.
For USB interface, a common-mode choke can be added to improve the custom board performance when operating in harsh industrial environments. Adding common-mode choke can reduce the signal amplitude and degrade performance. Add provisions to bypass the common-mode choke using 0Ω resistors. Consider adding external ESD protection based on the application requirement.