SPRADN4 December 2024 AM62P , AM62P-Q1
Using an external clock (LVCMOS) oscillator as the clock source for the processor and the EPHY allows for the use of either a shared oscillator or a separate oscillator. When using one oscillator, buffer the clock output before connecting to the processor and EPHY.
Use a single output, individual buffer device, or dual or multiple output buffer to connect the clock output of the oscillator to the processor and EPHYs.
For specific use case (requirement for some of the industrial applications using one Time Sensitive Networking (TSN)) input or two or more outputs (based on number of EPHYs used) buffer is recommended for the processor and the EPHYs.
Connect the XO of the processor as per the device-specific data sheet recommendations. Refer to the device-specific SK for implementation.
Verify that the crystal XO of the EPHY is connected according to the recommended guidelines.