General
Review and verify the following for the custom
schematic design:
- Above sections,
including relevant application notes and FAQ links.
- Pin attributes,
signal descriptions, and electrical specifications.
- Electrical
characteristics, timing parameters, and any additional
available information.
- PORz_OUT is used
as input to latch the processor boot mode configuration or
attached device strap configuration during reset.
- RESETSTATz output
is used for resetting the attached devices that requires a
reset when the processor undergoes any type of global reset
(cold or warm).
- IO level
compatibility between the processor reset status output and
attached device reset input (can cause residual voltage
affecting performance).
- Loading of the
reset status output (capacitor > 22pF (place holder) is
connected directly to the output).
- Reviewed
MCU_RESETSTATz related errata.
Schematic Review
Follow the below list for the custom schematic
design:
- RESETSTATz, MCU_RESETSTATz and PORz_OUT have
pulldown to hold the attached devices in reset during supply
ramp and reset.
- Connection of capacitor directly on the reset
output near to the reset input of the attached device
(capacitor > 22pF). Perform simulation to use higher
value capacitor.
Additional
- External ESD protection for the reset status
outputs when connected to carrier board or external
connector