General
Review and verify the following for
the custom schematic design:
- The sections above, including
relevant application notes and FAQ links
- Pin attributes and signal
description
- Electrical characteristics,
timing parameters, and any additional available information
- Provision for series
resistors added for all the interface signals to minimize reflections or
isolate for testing
- Parallel pull added for any
of the processor or attached device IOs that can float
Schematic Review
Follow the below list for the custom
schematic design:
- Series resistor value used
(0Ω) and the placement (near to source)
- Pullup referenced to the
processor IO supply group VDDSHVx for corresponding CAN instance and
pins
- Processor IO supply group
VDDSHVx and the attached device IO supply sourced from the same supply
- Processor IOs are not
fail-safe. No input can be applied before the processor supply ramps
- Supply rails connected follow
the ROC
Additional
- Verify fail-safe operation when
connected to external interface signals. Applying an external input signal
before processor supply ramps can cause voltage feed and affect the processor
performance.
- Verify design recommendations as
per the data sheet or EVM implementation have been considered for the attached
device including terminations and external ESD protection.